text.skipToContent text.skipToNavigation

1001

By Raco 

Catalog ID: 1001

By Raco
Catalog ID:  1001
3/8 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Locknuts
Material Steel
UPC 050169010013

Dimensions

Dimensions 0.156 in x 0.875 in x 0.875 in
Height 0.875 in
Length 0.156 in
Trade Size 3/8 in
Weight 0.011 lb
Width 0.875 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1000
Minimum Pack Quantity 100
Pallet Quantity 90000

Resources and Downloads

Specifications

Certifications

Terms and Conditions