text.skipToContent text.skipToNavigation

1002

By Raco 

Catalog ID: 1002

By Raco
Catalog ID:  1002
1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.

Buy from a Partner

Product Details

General

Application For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure
Conduit Type Rigid/IMC
Fitting Type Locknuts
Material Steel
UPC 050169010020

Dimensions

Dimensions 0.156 in x 1.141 in x 1.141 in
Height 1.141 in
Length 0.156 in
Trade Size 1/2 in
Weight 0.015 lb
Width 1.141 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1000
Minimum Pack Quantity 100
Pallet Quantity 75000

Resources and Downloads

Specifications

Certifications

Terms and Conditions