text.skipToContent text.skipToNavigation

1105

By Raco 

Catalog ID: 1105

By Raco
Catalog ID:  1105
1-1/4 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Bushings
Insulation Type Uninsulated
Material Malleable Iron
UPC 050169011058

Dimensions

Dimensions 0.626 in x 2.125 in x 2.125 in
Height 2.125 in
Length 0.626 in
Trade Size 1-1/4 in
Weight 0.182 lb
Width 2.125 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 50
Pallet Quantity 12600

Resources and Downloads

Specifications

Terms and Conditions