- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Products
- Electrical & Electronic
- Fittings
- Commercial Fittings
- 1/2 in. EMT Set-Screw Connector, Insulated
1/2 in. EMT Set-Screw Connector, Insulated
Catalog ID: 2122US
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.
- Steel construction ensures mechanical protection
- Zinc-electroplated for added corrosion protection
- Insulated
- Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
- cULus
- Available in trade sizes of 1/2 in. through 4 in.
- 1 set-screw
Product Details
General
Conduit Type | EMT |
Connector Type | Set-Screw |
Fitting Type | Connectors |
Insulation Type | Insulated |
Material | Steel |
UPC | 050169570128 |
Dimensions
Dimensions | 1.13 in x 1.125 in x 1.28 in |
Height | 1.28 in |
Length | 1.13 in |
Trade Size | 1/2 in |
Weight | 0.1 lb |
Width | 1.125 in |
Certifications and Compliance
Certified Listed | cULus Listed |
Industry Standard(s) | UL 514B |
Logistics
Carton Quantity | 250 |
Pallet Quantity | 20000 |
Resources and Downloads
Specifications
Sell Sheets
SDS
Terms and Conditions
Please wait, preparing to download your file.