text.skipToContent text.skipToNavigation

1494B25

By Raco 

Catalog ID: 1494B25

By Raco
Catalog ID:  1494B25
1 in.Universal Metal Stud Grommet
  • Universal design fits in a standard 1 in. Trade Size hole (1-3/8 in. diameter), or various factory-punched stud confi gurations, eliminating the need to carry multiple SKU's
  • Snap-in design secures quickly and safely to the metal stud opening
  • Grommets prevent safety hazards and costly repairs by protecting the conductors against physical damage
  • Light-weight plastic material eases installation
  • UL and CSA listed for your safety and peace of mind

Product Details

General

Color Yellow
UPC 050169912768

Dimensions

Trade Size 1 in.

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 6
Minimum Pack Quantity 6
Pallet Quantity 432

Resources and Downloads

Customer Notices

Specifications

Terms and Conditions