text.skipToContent text.skipToNavigation

6223

By Raco 

Catalog ID: 6223

By Raco
Cast Iron Floor Box, Round Non-Adjustable for Poured Concrete, Tile, or Wood Floors (Does Not Include Lid)
  • Cast iron, water tight boxes are non-adjustable.
  • Gray powder coat paint inside and out for additional corrosion resistance.
  • 1/2" and 3/4" threaded conduit openings are standard; all bottom openings are accessible.
  • If floor covering is used, discard included brass flush ring and replace with RACO® 6230 or 6235 brass carpet flange.
  • RACO® 6223 - for use with any RACO 3-7/8" dia brass cover (6249, 6284, 6285, 6287). Cover must be ordered seperately, brass tile flange included.
  • Use where minimum concrete pour depth is 4 in
  • 54.0 cu. in. capacity
  • Height adjustment up to 1-1/4 in. before pour
  • Brass tile flange included

Product Details

General

Application
  • Concrete
  • Tile
  • Wood
Color Brass
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Material 6223
Number Of Outlets 2 (Bottom Only)
Type Boxes
Type of Use Concrete, Wood
UPC 050169062234

Dimensions

Cubic Capacity 18.5 cu.in
Dimensions 4.09 in x 4.09 in x 3.65 in
Height 3.65 in
Length 4.09 in
Weight 2.005 lb
Width 4.09 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 420

Resources and Downloads