text.skipToContent text.skipToNavigation

6228

By Raco 

Catalog ID: 6228

By Raco
Floor Box Cover Flange, Replacement for Single, 2 and 3-Gang Concrete Floor Box
  • Measures 3.19 in. x 4.38 in.
  • Fits RACO® 6256, 6258, 6262 and 6264

Product Details

General

Accessory Type Cover
Application Concrete
Color Brass
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Material 6228
Type Flanges
UPC 050169062289

Dimensions

Dimensions 4.4 in x 2.8 in x 0.7 in
Height 0.7 in
Length 4.4 in
Weight 0.25 lb
Width 2.8 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Minimum Pack Quantity 1
Pallet Quantity 3600

Resources and Downloads