text.skipToContent text.skipToNavigation

6256

By Raco 

Catalog ID: 6256

By Raco
Single Gang Concrete Floor Box, Stamped Steel Box with 3/4 in. KO's and Adjustable Height Feature
  • Stamped steel, concrete tight, fully adjustable.
  • Zinc coated finish.
  • Brass tile flange provided with box.
  • RACO® 6292 or 6295 carpet flange must be ordered separately.
  • RACO® 6250, 6288, 6289, or 6291 brass cover must be ordered separately.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Disposable concrete cap to prevent the entry of concrete during pour included.

Product Details

General

Application Concrete
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Material 6256
Size 1-Gang
Type Boxes
Type of Use Concrete
UPC 050169062562
Wiring System Conduit

Dimensions

Cubic Capacity 54.0 cu.in
Dimensions 6 in x 4.81 in x 3.72 in
Height 3.72 in
Length 6 in
Weight 3.47 lb
Width 4.81 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 384

Resources and Downloads