text.skipToContent text.skipToNavigation

RMP-PMR-1F-W

by Rig-Power 

Catalog ID: RMP-PMR-1F-W

RMP II Female White Single Hole Panel Mount Receptacle.

Product Details

General

Application Drilling industry, Connection of power from generator sets to Switchgear or SCR controls
Color White
Gender Female
Material Copper, Tin Plated
Number of Holes 1
Style Panel Mount Receptacles
Temperature Rating -40 to +55
UPC 815229022562

Electrical Ratings

Voltage Rating 1000 V