text.skipToContent text.skipToNavigation

RMP-PMR-1M-R

by Rig-Power 

Catalog ID: RMP-PMR-1M-R

RMP II Male Red Single Hole Panel Mount Receptacle.

Product Details

General

Application Drilling industry, Connection of power from generator sets to Switchgear or SCR controls
Color Red
Gender Male
Material Copper, Tin Plated
Number of Holes 1
Style Panel Mount Receptacles
Temperature Rating -40 to +55
UPC 815229022623

Electrical Ratings

Voltage Rating 1000 V