text.skipToContent text.skipToNavigation

RMP-PMR-1M-W

by Rig-Power 

Catalog ID: RMP-PMR-1M-W

RMP II Male White Single Hole Panel Mount Receptacle.

Product Details

General

Application Drilling industry, Connection of power from generator sets to Switchgear or SCR controls
Color White
Gender Male
Material Copper, Tin Plated
Number of Holes 1
Style Panel Mount Receptacles
Temperature Rating -40 to +55
UPC 815229022630

Electrical Ratings

Voltage Rating 1000 V