text.skipToContent text.skipToNavigation

LBC6

by Security Lighting 

Nominal 6" cylinders designed to be used with the LiteBox LB6 series trims. Available in surface, wall, pendant, or cord mount, they provide a cost effective option for LED surface lighting.

  • Seamless spun aluminum housings
  • Durable powder coat finish
  • Ceiling, pendant, and cord mount models are suitable for damp location
  • Wall mount models are suitable for wet location
  • Facilitates Title 24 compliance when used with LB6 trim (ships separately)
  • Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA

Product Details

General

Aperture 6 in
Application
  • Dining Area
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
Chicago Plenum No
Environmental Conditions
  • Damp Location
  • Wet Location
Light Source LED
Listings
  • CSA
  • C/US
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA C/US listed for damp locations when used with the LB6LEDA series trim for ceiling, cord or pendant mount.
  • CSA C/US listed for wet locations when used with the LB6LEDA series trim for wall mount only.

Resources/Downloads