text.skipToContent text.skipToNavigation

GU24

by Security Lighting 

The Green Creative™ 97909 A19 LED is designed to provide an Omnidirectional light distribution, making it a tremendous addition to Security Lightings full line of décor pendants.The Omni Directional LEDs emit light from the entire bulb, creating a more vast space of light in a 270 to 300-degree angle. This pattern of light reduces the hot spot on most fixtures and makes them well suited for anywhere that non-directional light is needed.

  • 9-Watt A19 Omni Directional bulb
  • Replaces a 60-Watt incandescent
  • Produces 820 Lumens
  • 3000 Kelvin for more vivid color
  • Totally enclosed fixture rated
  • GU24 base installation

Product Details

General

Lamp Type LED
Mounting Type N/A

Electrical Ratings

Wattage 9 W

Resources/Downloads