text.skipToContent text.skipToNavigation

Inde-Pendant 32 LED Ring Pendant

by Security Lighting 

Collection Name:  Inde-Pendants

The Inde-Pendant 32L Ring Pendant has a uniquely illuminated interior, with a clean and discrete profile resulting in a distinct, scaled appearance.

  • Variable Intensity Technology
  • The Ring is extruded aluminum, providing a minimalistic form factor to house an internal flexible LED source, and is available in all 3 sizes: 20", 30", & 40" diameters
  • Powered Suspension System (POAC) provides power for class 2 luminaires without the need of secondary power cord for a clean, elegant look
  • A blend of aesthetics & functionality, the Ring's cast aluminum joiner bracket provides POAC isolation in addition to structural alignment and field adjust-ability for finer leveling
  • Recessed J-Box with die cast aluminum canopy interface allows installation from below the ceiling surface and the canopy cover is flush mounted for a seamless transition into the ceiling plane
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Application Custom Projects
Controls - Networked PowerHUBB
Dimming Protocol
  • 0-10V
  • DALI
  • Lutron 2-wire
  • Lutron 3-wire
  • Lutron EcoSystem Digital
  • Step-dimming
Lamp Type LED
Light Distribution Direct
Light Source LED
Mounting Type Pendant
Type Architectural Indoor

Resources/Downloads