text.skipToContent text.skipToNavigation

Large Square Pendant

by Security Lighting 

Uniquely engineered to suit all high traffic areas indemanding restaurant environments and include a durable fabric look material which can be cleaned. With white interior color, shades are translucent and provide the added benefit of glowing effect.

  • Socket Assemblies provided with 8 feet of wire and 4 LED lamps are Omni Directional GU24 base,
  • 90 CRI for high color rendering ability
  • Stem consists of canopy, (1) 30” and (2) 12” rigid rod segments
  • Optional supplemental stem length mounting kit, the pendant can be mounted at varying heights
  • Available in custom sizes, shapes, colors, and prints

Product Details

General

Light Source LED
Mounting Type Pendant
Sub Brand Security Lighting

Resources/Downloads