text.skipToContent text.skipToNavigation

CCL

by Security Lighting 

CCL provides both design and value with an architectural appearance, LED technology to reduce maintenance and is available in 2'x2' and 2'x4' sizes.

  • Available in 2’x2’ or 2’x4’
  • 3,300 - 5,000 lumens
  • Up to 118 lumens per watt
  • Choice of two color temperatures
  • 0-10V dimming, standard
  • Fully assembled for quick installation
  • Frosted acrylic lens
  • Recessed Mount
  • Universal voltage (120-277V)
  • IC rated
  • 54,000+ hour LEDs at L70 for reduced maintenance
  • Emergency battery backup available
  • 5-Wire Flex available
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (terms and conditions apply)

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Category General Recessed
Color White
Color Rendering Index (CRI) 80+ CRI
Color Temperature
  • 3500 K
  • 4000 K
Construction Material - Main Steel
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Material - Housing Steel
Max Ambient Temperature 25 °C
Mounting Type Recessed Ceiling T-Grid
New Products Yes
Style Center-lens troffer
Type Troffers
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 112-118
Voltage Rating 120-277 V
Wattage
  • 29 W
  • 44 W

Certifications and Compliance

Certification CSA to UL1598
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s) UL1598 Damp Location

Resources/Downloads