text.skipToContent text.skipToNavigation

LXEM

by Security Lighting 

LXEM is a multi-functional enclosed LED product which serves rugged to severe conditions as well as food service areas. The product family is offered in 2’, 4’ and 8’ lengths with lumen packages ranging from 2,145 to 22,473 nominal lumens with efficacy up to 143 LPW.

  • LED Enclosed and Gasketed
  • Long life 60,000 hour LEDs at L80 for reduced lumen maintenance
  • Four LED color choices and 80 CRI
  • Available in 2', 4', or 8' lengths
  • IP66 all sizes when ordered with standard polyacetal (POM) latches
  • IP65 all sizes, IP67 4' and 8'
  • Fiberglass housing with F1 weatherability rating, standard
  • Smooth housing for easy cleaning
  • Gasket is non-porous to ensure seal
  • Impact modified acrylic lens equivalent to 100% DR
  • Lens selections include linear ribbed frost or deep profile frost
  • Lens firmly secured with tamper resistance ready polyacetal (POM) latches
  • Stainless steel latching optional
  • Removable gear tray electrical access for modular replaceability
  • Emergency battery pack installed, optional on most models
  • Elevated ambient option on most models
  • Includes surface mounting brackets
  • Occupancy and/or daylight sensing accessories available
  • QR Code traceability
  • ControlScope® compatible
  • Standard ambient -20°C to 50°C
  • UL Sanitation certified to NSF standards
  • IK10 rated when ordered with polycarbonate lens
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Extreme Environment
  • Food Processing
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Fiberglass
Dimming Protocol
  • 0-10V
  • Step-dimming
Dimming Range
  • 1%
  • 5%
  • 10%
  • Step
Environmental Conditions
  • Outdoor
  • Corrosive
  • Damp Location
  • Wet Location
Ingress Protection IP67
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • UL Sanitation
  • CSA
Material - Housing Fiberglass
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Surface
  • Suspended
Type
  • Industrial Linear
  • Enclosed and Gasketed
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Lumens Per Watt 125-149
Wattage Range 21-183

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
  • IP65
  • IP66
  • IP67
  • UL Sanitation per UL standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • IP65
  • IP67
  • UL 1598
  • UL 2108
  • UL Sanitation certified per NSF standards
Ratings
  • IP65
  • IP66
  • IP67

Resources/Downloads

Videos

Columbia Lighting's LXEM LED Enclosed and Gasketed Luminaire