text.skipToContent text.skipToNavigation

LXEP

By Security Lighting 
By Security Lighting
LXEP is specialized for indoor parking garage applications with wide-angle light distribution to light parking bays, low energy use and high lumens per watt. Maintenance friendly, LXEP is supplied standard with wet label and hose-down ratings, IP65, IP66, IP67 and 100% DR equivalent lenses for demanding locations. Long LED life easily replaces fluorescent or HID sources at significant energy savings for quick return on investment.
  • Parking Garage luminaire incorporating LED technology
  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Available in 2', 4', or 8' lengths
  • IP65/66 all sizes, IP67 4' and 8'
  • Fiberglass housing with F1 weatherability rating, standard
  • Smooth housing for easy cleaning
  • Gasket is non-porous to ensure seal
  • Impact modified acrylic lens equivalent to 100% DR
  • Lens selections are deep profile frost (DFA) standard, or clear (DCA) optional
  • Lens firmly secured with captive tamper resistance ready polyacetal (POM) latches
  • Stainless steel latching optional
  • Removable gear tray electrical access for modular replaceability
  • Emergency battery pack installed, optional on most models
  • Standard ambient -20ºC to 50ºC (See table for maximum rating)
  • Includes stainless steel surface mounting brackets
  • Occupancy and/or daylight sensing accessories available
  • ControlScope® compatible
  • UL Sanitation certified to NSF standards
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Extreme Environment
  • Parking Garage
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Fiberglass
Dimming Protocol
  • 0-10V
  • Step-dimming
Dimming Range
  • 1%
  • 5%
  • 10%
  • Step
Environmental Conditions
  • Outdoor
  • Corrosive
  • Damp Location
  • Wet Location
Ingress Protection IP67
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • UL Sanitation
  • CSA
Material - Housing Fiberglass
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Surface
  • Suspended
Type
  • Industrial Linear
  • Enclosed and Gasketed
  • Ceiling/Canopy/Garage
  • Vaportite
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Lumens Per Watt 100-124
Wattage Range 27-204

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
  • IP65
  • IP66
  • IP67
  • UL Sanitation per UL standards
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
IP Rating
  • IP67
  • IP66
  • IP65
Industry Standard(s)
  • CSA
  • UL Sanitation certified per NSF standards
Ratings
  • IP65
  • IP66
  • IP67

Resources and Downloads

Specifications

BIM