text.skipToContent text.skipToNavigation

LAW

by Security Lighting 

The LAW LED Wraparound from Columbia Lighting has it all. Long life 60,000 LED at L80 virtually eliminates maintenance. It can be surface mounted or suspended and offers 2’ and 4’ sizes, choice of lumen packages and four color temperatures. This handy wrap is an excellent choice for hallways, closets, utility rooms, back-of-house locations and low ceiling areas. With DesignLights™ Consortium qualification, LAW meets many of the utility rebates available in the market.

  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Choice of four LED color temperatures
  • 80+ CRI
  • 4' size offers three lumen packages
  • 2' size offers two lumen packages
  • Optional integral emergency battery pack
  • Heavy gauge steel housing, die embossed for maximum rigidity
  • White steel end plates
  • Diffuser features flat bottom and vertical sides
  • Interior overlay for smooth appearance without pixelation
  • Hinges from either side
  • LED boards and driver accessible for future maintenance or upgrades
  • Modular replaceability of LED components
  • Surface mount or stem suspended
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Commercial Indoor
  • Hallway
  • Corridor
  • Utility
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Light Source LED
Listings
  • CSA
  • cUL
Material - Housing Steel
Mounting Type Surface
Type Wraparounds
Warranty Length 5 Year Warranty

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes

Resources/Downloads