text.skipToContent text.skipToNavigation

Arceos™ ARA3

by Security Lighting 

Collection Name:  Arceos™

High performance Arceos™ ARA3 area/site luminaire is the culmination of energy-efficient LED lighting in a sleek low profile design. The ARA3 features the latest LED technology, thermal management and controls, while providing excellent lighting and uniformity for large area/site applications. Designed for mounting heights of up to 50 ft. the Arceos™ ARA3 provides the ultimate performance and lighting capabilities.

  • 1,000w HID replacement with over 50% energy savings
  • Large area – high mounting applications
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Three lumen options for design flexibility
  • Backlight control to reduce light trespass
  • Precision optics
  • Field aimable distributions
  • Control options
  • Modular design to simplify installation
  • Seven standard finishes available

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Large parking areas
  • Auto dealerships
  • Transportation/Ports
  • Retail/Malls
Color
  • Dark Bronze
  • Black
  • Gray
  • Platinum Silver
  • White
Construction Material - Main Aluminum
Controls - Applications
  • Industrial - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range 30,001-50,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Area/Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 301-500
  • 500+

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IP Rated
Ratings IP65

Resources/Downloads

Videos

Arceos ARA3 product video

Arceos ARA3 installation video

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ARA3-32L-3K-070-1A
IES file
3000 °K 70 CRI 25257 lm 86 293 W Auto Front Row Type I
ARA3-32L-3K-070-1A-BC
IES file
3000 °K 70 CRI 25257 lm 86 293 W Auto Front Row Type I
ARA3-32L-3K-070-3
IES file
3000 °K 70 CRI 25037 lm 85 293 W Type III
ARA3-32L-3K-070-3-BC
IES file
3000 °K 70 CRI 25037 lm 85 293 W Type III
ARA3-32L-3K-070-4
IES file
3000 °K 70 CRI 24988 lm 85 293 W Type IV
ARA3-32L-3K-070-4-BC
IES file
3000 °K 70 CRI 24988 lm 85 293 W Type IV
ARA3-32L-3K-070-5S
IES file
3000 °K 70 CRI 25794 lm 88 293 W Type V Short
ARA3-32L-3K-070-5W
IES file
3000 °K 70 CRI 27837 lm 95 293 W Type V Wide
ARA3-32L-4K-070-1A
IES file
4000 °K 70 CRI 26705 lm 91 293 W Auto Front Row Type I
ARA3-32L-4K-070-1A-BC
IES file
4000 °K 70 CRI 26705 lm 91 293 W Auto Front Row Type I
ARA3-32L-4K-070-3
IES file
4000 °K 70 CRI 26472 lm 90 293 W Type III
ARA3-32L-4K-070-3-BC
IES file
4000 °K 70 CRI 26472 lm 90 293 W Type III
ARA3-32L-4K-070-4
IES file
4000 °K 70 CRI 26421 lm 90 293 W Type IV
ARA3-32L-4K-070-4-BC
IES file
4000 °K 70 CRI 26421 lm 90 293 W Type IV
ARA3-32L-4K-070-5S
IES file
4000 °K 70 CRI 27273 lm 93 293 W Type V Short
ARA3-32L-4K-070-5W
IES file
4000 °K 70 CRI 29377 lm 100 293 W Type V Wide
ARA3-32L-5K-070-1A
IES file
5000 °K 70 CRI 27158 lm 93 293 W Auto Front Row Type I
ARA3-32L-5K-070-1A-BC
IES file
5000 °K 70 CRI 27158 lm 93 293 W Auto Front Row Type I
ARA3-32L-5K-070-3
IES file
5000 °K 70 CRI 26922 lm 92 293 W Type III
ARA3-32L-5K-070-3-BC
IES file
5000 °K 70 CRI 26922 lm 92 293 W Type III
ARA3-32L-5K-070-4
IES file
5000 °K 70 CRI 26869 lm 92 293 W Type IV
ARA3-32L-5K-070-4-BC
IES file
5000 °K 70 CRI 26869 lm 92 293 W Type IV
ARA3-32L-5K-070-5S
IES file
5000 °K 70 CRI 27736 lm 95 293 W Type V Short
ARA3-32L-5K-070-5W
IES file
5000 °K 70 CRI 29876 lm 102 293 W Type V Wide
ARA3-48L-3K-070-1A
IES file
3000 °K 70 CRI 36871 lm 85 435 W Auto Front Row Type I
ARA3-48L-3K-070-1A-BC
IES file
3000 °K 70 CRI 36871 lm 85 435 W Auto Front Row Type I
ARA3-48L-3K-070-3
IES file
3000 °K 70 CRI 36549 lm 84 435 W Type III
ARA3-48L-3K-070-3-BC
IES file
3000 °K 70 CRI 36549 lm 84 435 W Type III
ARA3-48L-3K-070-4
IES file
3000 °K 70 CRI 36477 lm 84 435 W Type IV
ARA3-48L-3K-070-4-BC
IES file
3000 °K 70 CRI 36477 lm 84 435 W Type IV
ARA3-48L-3K-070-5S
IES file
3000 °K 70 CRI 37655 lm 87 435 W Type V Short
ARA3-48L-3K-070-5W
IES file
3000 °K 70 CRI 41756 lm 96 435 W Type V Wide
ARA3-48L-4K-070-1A
IES file
4000 °K 70 CRI 38983 lm 90 435 W Auto Front Row Type I
ARA3-48L-4K-070-1A-BC
IES file
4000 °K 70 CRI 38983 lm 90 435 W Auto Front Row Type I
ARA3-48L-4K-070-3
IES file
4000 °K 70 CRI 38644 lm 89 435 W Type III
ARA3-48L-4K-070-3-BC
IES file
4000 °K 70 CRI 38644 lm 89 435 W Type III
ARA3-48L-4K-070-4
IES file
4000 °K 70 CRI 38568 lm 89 435 W Type IV
ARA3-48L-4K-070-4-BC
IES file
4000 °K 70 CRI 38568 lm 89 435 W Type IV
ARA3-48L-4K-070-5S
IES file
4000 °K 70 CRI 39813 lm 92 435 W Type V Short
ARA3-48L-4K-070-5W
IES file
4000 °K 70 CRI 44065 lm 101 435 W Type V Wide
ARA3-48L-5K-070-1A
IES file
5000 °K 70 CRI 39645 lm 91 435 W Auto Front Row Type I
ARA3-48L-5K-070-1A-BC
IES file
5000 °K 70 CRI 39645 lm 91 435 W Auto Front Row Type I
ARA3-48L-5K-070-3
IES file
5000 °K 70 CRI 39300 lm 90 435 W Type III
ARA3-48L-5K-070-3-BC
IES file
5000 °K 70 CRI 39300 lm 90 435 W Type III
ARA3-48L-5K-070-4
IES file
5000 °K 70 CRI 39223 lm 90 435 W Type IV
ARA3-48L-5K-070-4-BC
IES file
5000 °K 70 CRI 39223 lm 90 435 W Type IV
ARA3-48L-5K-070-5S
IES file
5000 °K 70 CRI 40489 lm 93 435 W Type V Short
ARA3-48L-5K-070-5W
IES file
5000 °K 70 CRI 44814 lm 103 435 W Type V Wide
ARA3-64L-3K-070-1A
IES file
3000 °K 70 CRI 48035 lm 83 580 W Auto Front Row Type I
ARA3-64L-3K-070-1A-BC
IES file
3000 °K 70 CRI 48035 lm 83 580 W Auto Front Row Type I
ARA3-64L-3K-070-3
IES file
3000 °K 70 CRI 47550 lm 82 580 W Type III
ARA3-64L-3K-070-3-BC
IES file
3000 °K 70 CRI 47550 lm 82 580 W Type III
ARA3-64L-3K-070-4
IES file
3000 °K 70 CRI 49151 lm 85 580 W Type V Short
ARA3-64L-3K-070-4-BC
IES file
3000 °K 70 CRI 47828 lm 82 580 W Type IV
ARA3-64L-3K-070-5S
IES file
3000 °K 70 CRI 47828 lm 82 580 W Type IV
ARA3-64L-3K-070-5W
IES file
3000 °K 70 CRI 55674 lm 96 580 W Type V Wide
ARA3-64L-4K-070-1A
IES file
4000 °K 70 CRI 50788 lm 88 580 W Auto Front Row Type I
ARA3-64L-4K-070-1A-BC
IES file
4000 °K 70 CRI 50788 lm 88 580 W Auto Front Row Type I
ARA3-64L-4K-070-3
IES file
4000 °K 70 CRI 50347 lm 87 580 W Type III
ARA3-64L-4K-070-3-BC
IES file
4000 °K 70 CRI 50347 lm 87 580 W Type III
ARA3-64L-4K-070-4
IES file
4000 °K 70 CRI 50247 lm 87 580 W Type IV
ARA3-64L-4K-070-4-BC
IES file
4000 °K 70 CRI 50247 lm 87 580 W Type IV
ARA3-64L-4K-070-5S
IES file
4000 °K 70 CRI 51870 lm 89 580 W Type V Short
ARA3-64L-4K-070-5W
IES file
4000 °K 70 CRI 58754 lm 101 580 W Type V Wide
ARA3-64L-5K-070-1A
IES file
5000 °K 70 CRI 51651 lm 89 580 W Auto Front Row Type I
ARA3-64L-5K-070-1A-BC
IES file
5000 °K 70 CRI 51651 lm 89 580 W Auto Front Row Type I
ARA3-64L-5K-070-3
IES file
5000 °K 70 CRI 51202 lm 88 580 W Type III
ARA3-64L-5K-070-3-BC
IES file
5000 °K 70 CRI 51202 lm 88 580 W Type III
ARA3-64L-5K-070-4
IES file
5000 °K 70 CRI 51102 lm 88 580 W Type IV
ARA3-64L-5K-070-4-BC
IES file
5000 °K 70 CRI 51102 lm 88 580 W Type IV
ARA3-64L-5K-070-5S
IES file
5000 °K 70 CRI 52751 lm 91 580 W Type V Short
ARA3-64L-5K-070-5W
IES file
5000 °K 70 CRI 59752 lm 103 580 W Type V Wide