text.skipToContent text.skipToNavigation

Viper Large NB

by Security Lighting 

The Large Viper luminaire is available with a wide choice of different LED wattage configurations and optical distributions designed to replace HID lighting up to 1000W MH or HPS. 4 different mounting options allow for application in a wide variety of new and existing installations.

  • Contributes to a ‘Green’ environment and provides substantial power savings
  • 8 lighting distributions puts light where it is needed, not wasted
  • 4 mounting options
  • 5 wattages from 135W thru 395W of LED efficiency
  • Lifeshield thermal circuit protection insures optimum LED performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Parking Area
  • Site Lighting
Color
  • Textured Black Matte
  • Textured Dark Bronze
  • Smooth Dark Platinum
  • Textured White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • ENERGENI (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range 10,001-30,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Pedestrian and Streetscape;Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 31-150
  • 151-300

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Resources/Downloads

Specifications

ULD Files