text.skipToContent text.skipToNavigation

Viper Small Strike Optic

by Security Lighting 

The Small Viper luminaire is available with a wide choice of different LED wattage configurations and optical distributions designed to replace HID lighting up to 400W MH or HPS. 4 different mounting options allow for application in a wide variety of new and existing installations.

  • Contributes to a ‘Green’ environment and provides substantial power savings
  • 8 lighting distributions puts light where it is needed, not wasted
  • 4 mounting options
  • 4 wattages from 55W up thru 135W of LED efficiency
  • Lifeshield thermal circuit protection insures optimum LED performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Parking Area
  • Site Lighting
Color
  • Textured Black Matte
  • Textured Dark Bronze
  • Smooth Dark Platinum
  • Textured White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • ENERGENI (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-15,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Pedestrian and Streetscape;Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed

Resources/Downloads

ULD Files

Photometry

IES Files
VP-S-24E2-45-AMB-2
VP-S-24E2-45-AMB-2-BC
VP-S-24E2-45-AMB-2-HSS-270-FB
VP-S-24E2-45-AMB-2-HSS-270-L
VP-S-24E2-45-AMB-2-HSS-270-R
VP-S-24E2-45-AMB-2-HSS-360
VP-S-24E2-45-AMB-2-HSS-90-FB
VP-S-24E2-45-AMB-2-HSS-90-L
VP-S-24E2-45-AMB-2-HSS-90-R
VP-S-24E2-45-AMB-3
VP-S-24E2-45-AMB-3-BC
VP-S-24E2-45-AMB-3-HSS-270-FB
VP-S-24E2-45-AMB-3-HSS-270-L
VP-S-24E2-45-AMB-3-HSS-270-R
VP-S-24E2-45-AMB-3-HSS-360
VP-S-24E2-45-AMB-3-HSS-90-FB
VP-S-24E2-45-AMB-3-HSS-90-L
VP-S-24E2-45-AMB-3-HSS-90-R
VP-S-24E2-45-AMB-4
VP-S-24E2-45-AMB-4-BC
VP-S-24E2-45-AMB-4-HSS-270-FB
VP-S-24E2-45-AMB-4-HSS-270-L
VP-S-24E2-45-AMB-4-HSS-270-R
VP-S-24E2-45-AMB-4-HSS-360
VP-S-24E2-45-AMB-4-HSS-90-FB
VP-S-24E2-45-AMB-4-HSS-90-L
VP-S-24E2-45-AMB-4-HSS-90-R
VP-S-24E2-45-AMB-4W
VP-S-24E2-45-AMB-4W-BC
VP-S-24E2-45-AMB-5QM
VP-S-24E2-45-AMB-5R
VP-S-24E2-45-AMB-5W
VP-S-24E2-45-AMB-FR
VP-S-24E2-45-AMB-FR-BC
VP-S-24E2-45-AMB-TC
VP-S-24E2-45-AMB-TC-BC
VP-S-24L-55-5K7-2-HSS-270-L
VP-S-24L-55-5K7-2-HSS-270-R
VP-S-24L-55-5K7-2-HSS-90-L
VP-S-24L-55-5K7-2-HSS-90-R
VP-S-24L-55-5K7-3-HSS-270-L
VP-S-24L-55-5K7-3-HSS-270-R
VP-S-24L-55-5K7-3-HSS-90-L
VP-S-24L-55-5K7-3-HSS-90-R
VP-S-24L-55-5K7-4-HSS-270-L
VP-S-24L-55-5K7-4-HSS-270-R
VP-S-24L-55-5K7-4-HSS-90-L
VP-S-24L-55-5K7-4-HSS-90-R
VP-S-36E2-65-AMB-2 Turtle Friendly
VP-S-36E2-65-AMB-2-BC Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-270-FB Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-270-L Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-270-R Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-360 Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-90-FB Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-90-L Turtle Friendly
VP-S-36E2-65-AMB-2-HSS-90-R Turtle Friendly
VP-S-36E2-65-AMB-3 Turtle Friendly
VP-S-36E2-65-AMB-3-270 Turtle Friendly
VP-S-36E2-65-AMB-3-BC Turtle Friendly
VP-S-36E2-65-AMB-3-HSS-270-FB Turtle Friendly
VP-S-36E2-65-AMB-3-HSS-270-L Turtle Friendly
VP-S-36E2-65-AMB-3-HSS-270-R Turtle Friendly
VP-S-36E2-65-AMB-3-HSS-90-FB Turtle Friendly
VP-S-36E2-65-AMB-3-HSS-90-L Turtle Friendly
VP-S-36E2-65-AMB-3-HSS-90-R Turtle Friendly
VP-S-36E2-65-AMB-4 Turtle Friendly
VP-S-36E2-65-AMB-4-BC Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-270-FB Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-270-L Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-270-R Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-360 Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-90-FB Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-90-L Turtle Friendly
VP-S-36E2-65-AMB-4-HSS-90-R Turtle Friendly
VP-S-36E2-65-AMB-4W Turtle Friendly
VP-S-36E2-65-AMB-4W-BC Turtle Friendly
VP-S-36E2-65-AMB-5QM Turtle Friendly
VP-S-36E2-65-AMB-5R Turtle Friendly
VP-S-36E2-65-AMB-5W Turtle Friendly
VP-S-36E2-65-AMB-FR Turtle Friendly
VP-S-36E2-65-AMB-FR-BC Turtle Friendly
VP-S-36E2-65-AMB-HSS-360 Turtle Friendly
VP-S-36E2-65-AMB-TC Turtle Friendly
VP-S-36E2-65-AMB-TC-BC Turtle Friendly
VP-S-36L-80-5K7-2-HSS-270-L
VP-S-36L-80-5K7-2-HSS-270-R
VP-S-36L-80-5K7-2-HSS-90-L
VP-S-36L-80-5K7-2-HSS-90-R
VP-S-36L-80-5K7-3-HSS-270-L
VP-S-36L-80-5K7-3-HSS-270-R
VP-S-36L-80-5K7-3-HSS-90-L
VP-S-36L-80-5K7-3-HSS-90-R
VP-S-36L-80-5K7-4-HSS-270-L
VP-S-36L-80-5K7-4-HSS-270-R
VP-S-36L-80-5K7-4-HSS-90-L
VP-S-36L-80-5K7-4-HSS-90-R
VP-S-48L-110-5K7-2-HSS-270-L
VP-S-48L-110-5K7-2-HSS-270-R
VP-S-48L-110-5K7-2-HSS-90-L
VP-S-48L-110-5K7-2-HSS-90-R
VP-S-48L-110-5K7-3-HSS-270-L
VP-S-48L-110-5K7-3-HSS-270-R
VP-S-48L-110-5K7-3-HSS-90-L
VP-S-48L-110-5K7-3-HSS-90-R
VP-S-48L-110-5K7-4-HSS-270-L
VP-S-48L-110-5K7-4-HSS-270-R
VP-S-48L-110-5K7-4-HSS-90-L
VP-S-48L-110-5K7-4-HSS-90-R
VP-S-60E2-105-AMB-2 Turtle Friendly
VP-S-60E2-105-AMB-2-BC Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-270-FB Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-270-L Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-270-R Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-360 Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-90-FB Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-90-L Turtle Friendly
VP-S-60E2-105-AMB-2-HSS-90-R Turtle Friendly
VP-S-60E2-105-AMB-3 Turtle Friendly
VP-S-60E2-105-AMB-3-BC Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-270-FB Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-270-L Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-270-R Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-360 Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-90-FB Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-90-L Turtle Friendly
VP-S-60E2-105-AMB-3-HSS-90-R Turtle Friendly
VP-S-60E2-105-AMB-4 Turtle Friendly
VP-S-60E2-105-AMB-4-BC Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-270-FB Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-270-L Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-270-R Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-360 Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-90-FB Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-90-L Turtle Friendly
VP-S-60E2-105-AMB-4-HSS-90-R Turtle Friendly
VP-S-60E2-105-AMB-4W Turtle Friendly
VP-S-60E2-105-AMB-4W-BC Turtle Friendly
VP-S-60E2-105-AMB-5QM Turtle Friendly
VP-S-60E2-105-AMB-5R Turtle Friendly
VP-S-60E2-105-AMB-5W Turtle Friendly
VP-S-60E2-105-AMB-FR Turtle Friendly
VP-S-60E2-105-AMB-FR-BC Turtle Friendly
VP-S-60E2-105-AMB-TC Turtle Friendly
VP-S-60E2-105-AMB-TC-BC Turtle Friendly
VP-S-60L-136-5K7-2-HSS-270-L
VP-S-60L-136-5K7-2-HSS-270-R
VP-S-60L-136-5K7-2-HSS-90-L
VP-S-60L-136-5K7-2-HSS-90-R
VP-S-60L-136-5K7-3-HSS-270-L
VP-S-60L-136-5K7-3-HSS-270-R
VP-S-60L-136-5K7-3-HSS-90-L
VP-S-60L-136-5K7-3-HSS-90-R
VP-S-60L-136-5K7-4-HSS-270-L
VP-S-60L-136-5K7-4-HSS-270-R
VP-S-60L-136-5K7-4-HSS-90-L
VP-S-60L-136-5K7-4-HSS-90-R