text.skipToContent text.skipToNavigation

Fresno Bollards

by Security Lighting 

Square & Round Bollard

  • 30w and 46w energy-efficient LED systems
  • Extruded aluminum square or round housing, with tamper resistant hardware. Flat top, or optional dome top for round FN2. Single screw access for top relamping.
  • Sealed one-piece, clear acrylic lens
  • Specular, anodized aluminum optical systems

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Dark Bronze
  • Platinum Silver
  • White
  • Black
  • Graphite
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • Symmetric
  • Asymmetric
Light Source
  • LED
  • HID
  • Fluorescent
Lumen Range 1-2,500 lm
Mounting Type Anchor Base
Type Bollards

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed