- Products
-
Products
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
-
Products
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- NRG 4000 LED Series
Item Added to Your Cart!
NRG 4000 LED Series
by Security Lighting
NRG 4000 LED Series
by Security Lighting
Designed for illumination of commercial indoor/outdoor lowbay applications including: mechanical rooms, retail, covered loading docks and utility areas. The LED luminaire provides a cost effective and capable lighting solution while saving energy and providing general illumination for commercial and residential applications.
- Saves 60-80% compared to traditional Metal Halide sources
- Die-cast housing provides rigid mounting and dissipates heat for long life
- Prismatic acrylic refractor for uniform distribution and glare control
- 10% uplight to eliminate cave effect
- 4200K and 5100K nominal CCT
- Mounts over standard J-box and features two 1/2 side hubs for surface conduit mounting and thru-wire capability
- Typical mounting height up to 16 ft
- 10KA surge protector standard
- Polycarbonate lens option for greater vandal resistance
- Five year limited warranty
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Controls - Integral Sensors (Non-Networked) | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
ExpressLine | Yes |
Light Distribution | Symmetric |
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
Photocell | No |
Type | Ceiling/Canopy/Garage |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range | 31-150 |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
DarkSky | No |
Industry Standard(s) |
|
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry
IES Files | Quick Design Tool |
---|---|
NRG4-30LU-3K-035-BZ |
![]() |
NRG4-30LU-3K-BZ |
![]() |
NRG4-30LU-4K-035-BZ |
![]() |
NRG4-30LU-4K-BZ |
![]() |
NRG4-30LU-5K-035-BZ |
![]() |
NRG4-30LU-5K-BZ |
![]() |
Please wait, preparing to download your file.