text.skipToContent text.skipToNavigation

London

by Security Lighting 

The rotunda top of the London T5 is ideal for solid top globe applications needing the precision optics of the modular Village Collection Series of decorative post tops. The Village Collection Series has over 80 different configurable combinations available for lighting designers and architects to create the perfect post top for their environment.

  • Clear or Diffused Lensing
  • IES Distributions
  • Choice of 6 Trim Styles
  • Choice of 5 Fitter Styles
  • Integral surge and thermal protection

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color
  • Matte Black
  • Textured Basic Black
  • Textured Black Matte
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Smooth Dark Platinum
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • ENERGENI (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Photoresistor
Type Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads