text.skipToContent text.skipToNavigation

Parkway Square® Pedestrian

by Security Lighting 

Collection Name:  Parkway

Parkway square is a complete family of luminaires that harmoniously combine the ultimate in style with technological sophistication. Parkway Square is scaled in two sizes of luminaires plus a matching bollard, and features unique appointments and design elements sure to meet the needs of any project. The unique design of Parkway Square allows you to mix-and-match between four optical systems, including AAL’s high performance LED technology, three hood styles, five decorative screen options, and four unique arms, to truly customize your luminaire. Parkway Square Pedestrian scale is designed for mounting heights of 10’ to 14’ and is ideal for pedestrian areas, building perimeters, streetscapes, store fronts and atriums.

  • Reliable, uniform, glare free illumination
  • Type II, III and IV distributions
  • 3000K, 4000K, 5000K CCT
  • 0-10V dimming ready
  • Integral surge suppression
  • Integral thermal protection

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source
  • Metal Halide
  • High Pressure Sodium
  • LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Passive Infrared with Photoresistor
Style Period
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP66

Resources/Downloads