text.skipToContent text.skipToNavigation

Universe® Medium

by Security Lighting 

Collection Name:  Universe

Universe® Collection enables limitless customization of a timeless family of products that transcend architectural styles past and present. An integral occupancy sensor and wireless connectivity coupled with a MicroCore™ light engine enable Universe® Medium to meet the strictest of performance and regulatory requirements. Choice of control system, CCT, IES distributions, 5 luminous elements, 15 hood styles and over 60 mountings enable specifiers to create the exact configuration for any application. Upgrade kits are available for existing HID installations. Universe® Collection also includes a matching bollard, small and large scale luminaires. Available as part of AAL’s LT20 Quick Ship Program.

  • DLC Qualified
  • Up to 1000’ wireless communication
  • Motion sensing up to 40’ mounting height
  • Superior BUG ratings
  • Types II, III, IV, V and custom distributions
  • IP66, 3G vibration housing
  • 20kV/10kA surge suppression
  • 2700 – 5000K CCT
  • greater than 560 nm Amber
  • Custom lumen packages
  • Integral thermal protection
  • 0-10V dimmable
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application
  • Architectural OutdoorPedestrian Walkway Applications
  • Architectural Downlight
  • Downlight
  • Street and Area
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source
  • Metal Halide
  • High Pressure Sodium
  • Compact Fluorescent
  • LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Style Contemporary
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP66

Resources/Downloads

Installation/Instruction Manual (IOM)

3D Media

Color

AGN
Antique Green-AGN
BL
Black-BL
BLT
Matte Black-BLT
CRT
Corten-CRT
DB
Dark Bronze-DB
DGN
Dark Green-DGN
GT
Graphite-GT
LG
Light Grey-LG
MAL
Matte Aluminum-MAL
MDB
Metallic Bronze-MDB
MG
Medium Grey-MG
TT
Titanium-TT
VBU
Verde Blue-VBU
WDB
Weathered Bronze-WDB
WH
Artic White-WH

Image Galleries