text.skipToContent text.skipToNavigation

Universe® Small

by Security Lighting 

Collection Name:  Universe

Universe® Collection enables limitless customization of a timeless family of products that transcend architectural styles past and present. A glare-free opal lens makes Universe® Small the ideal solution for pole mount, wall mount or pendant applications at lower mounting heights. Choice of CCT, 5 luminous elements, and 15 hood styles enable specifiers to create the exact configuration for any application. Universe® Collection also includes a matching bollard, medium and large scale luminaires.

  • LED technology
  • Modular system offers five luminous choices and five hood options for customization to complement site design
  • Full cutoff option available
  • Pole, wall, or pendant mounting options
  • Opal glass lens, IES Type 5 distribution for soft, general lighting
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications On/Off
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution Symmetric
Light Source
  • Metal Halide
  • High Pressure Sodium
  • Compact Fluorescent
  • LED
Lumen Range 1-2,500 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
Sensor Type Passive Infrared with Photoresistor
Style Contemporary
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

3D Media

Color

AGN
Antique Green-AGN
BL
Black-BL
BLT
Matte Black-BLT
CRT
Corten-CRT
DB
Dark Bronze-DB
DGN
Dark Green-DGN
GT
Graphite-GT
LG
Light Grey-LG
MAL
Matte Aluminum-MAL
MDB
Metallic Bronze-MDB
MG
Medium Grey-MG
TT
Titanium-TT
VBU
Verde Blue-VBU
WDB
Weathered Bronze-WDB
WH
Artic White-WH

Image Galleries