- Products
-
Products
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
-
Products
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
Windsor
by Security Lighting
Windsor
by Security Lighting
The Windsor Series of 8-sided lanterns is available in 2 scaled sizes for different mounting heights. Reliability and Technology are designed in to the classic lantern form factor.
- IES Distributions
- Clear or Diffused Lensing
- Choice of 6 Trim Styles
- Choice of 5 Fitter Styles
- Integral surge and thermal protection
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | SiteSync - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
Sensor Type | Photoresistor |
Type | Outdoor Area and Site |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
DarkSky | No |
Industry Standard(s) | cUL |
Ratings | IP55 |