text.skipToContent text.skipToNavigation

LNC Litepak

by Security Lighting 

The compact LNC LED is designed for perimeter illumination and available in 3 lumen packages for safety, security and identity. Typical mounting height is up to 12 feet with 40ft fixture spacing (without acrylic diffuser) and 30ft spacing with acrylic diffuser installed.

  • Compact LED wallpack for entry/perimeter applications
  • Full cut-off neighbor friendly
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 3000K, 4000K, 5000K and Amber color temperatures
  • Long life – 60,000hr L96 rating
  • Die-cast aluminum housing with decorative Laredo styling
  • Quick mount adapter provides easy installation
  • Up to 4:1 spacing to mounting height ratio means fewer fixtures to install
  • Photocontrol option offered for dusk-to-dawn control
  • Acrylic diffuser included! Use for applications near entrances or locations where reduced brightness is desired. (Maximum spacing with diffuser 30ft)
  • Dark bronze architectural finish for lasting appearance
  • Listed to UL1598 for use in wet locations

Product Details

General

Ambient Temp. Range -40 to 25 °C
Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Gray
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
ExpressLine Yes
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
New Products Yes
Sensor Type Photoresistor
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Videos

Hubbell Outdoor LNC LED Wall packs

Installation/Instruction Manual (IOM)