text.skipToContent text.skipToNavigation

Parkway Square® Sconce

by Security Lighting 

Collection Name:  Parkway

The Parkway Square® wall sconce is a beautiful addition to both interior and exterior spaces. It is available in two scales for different mounting heights and can be mounted on a wall or column. Light distributions include up, down and up/down with a wide beam spread or narrow spot. The lamping options include LED. Our award winning integrated egress light comes standard in all versions of the luminaire.

  • Integral egress lighting
  • 3000K, 4000K, 5000K CCT
  • Six decorative screen options
  • Tamper resistant hardware
  • Cast aluminum struts
  • 14 standard powder coat finishes

Product Details

General

Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Light Gray
  • Titanium
Construction Material - Main Aluminum
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor
  • Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Source
  • LED
  • Metal Halide
  • Compact Fluorescent
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Style Period
Type Wall Mount

Electrical Ratings

Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads