text.skipToContent text.skipToNavigation

Perimaliter® PGM3/PGL

by Security Lighting 

Glass refractor wallpack with vertical lamp performance. Energy-saving LED and HID systems up to 400w.. Sources include metal halide, HPS and pulse start. Units provide wide lateral coverage with non-cutoff distribution.

  • Available in energy saving LED, replacing up to 250w HID systems
  • Motion sensor, photocell and wireless control options available for energy savings
  • Battery back up (BBU) option
  • Cast aluminum door with borosilicate glass refractor. Bottom hinge allows door removal. Twin HubbellGard® screw closure for positive seal.
  • Cast aluminum back housing provides firm mounting and heat dissipation. Mounts over recessed wiring boxes. Has two ½" conduit hubs for feed-thru wiring.
  • Specular, anodized aluminum reflector panels for vertical lamp provide high performance. Typical spacing is 4-6 times mounting height.
  • PGM3 has medium base socket to 150w. 250w units are mogul base. Top 1/2" hub can be used for field installation of PBT button photocontrols or conduit wiring from above.
  • Socket is porcelain mogul base with spring-loaded center contact.
  • Bronze powder paint finish is standard, other finishes available, consult factory.
  • Wire guards and polycarbonate shield accessories are available for refractor protection.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Gray
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
ExpressLine Yes
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA