text.skipToContent text.skipToNavigation

SLED

by Security Lighting 

The SLED Linear LED Lighting System offers a discrete and minimalist design to maximize the lighting effect for marketing yourbuilding as your brand while keeping energy usage and maintenance to a minimum.

  • Extruded aluminum construction, finished in weather proof powdercoat paint
  • Tempered glass lenses
  • Fully integrated driver for completely self-contained lighting system
  • Aluminum mounting brackets are finished in powder-coat paint and each order ships with a formed drilling template
  • 80CRI

Product Details

General

Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Light Gray
  • Titanium
  • Custom Color (RAL#)
Construction Material - Main Aluminum
Light Source LED
Lumen Range 850-1,639 lm
Max Ambient Temperature
  • 40 °C
  • 104 °F
Mounting Type Wall (surface)

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads