text.skipToContent text.skipToNavigation

VBGL - VWGL Wet Location LED Vaportites

by Security Lighting 

LED vaportite luminaires in versatile mounting options, a rugged design with high energy-efficiency

  • 757 lumens, 70 lumens per watt
  • Compact size with 1/2” pendant threaded hub for ceiling and wall mount versions
  • Frosted glass globe distributes light evenly without any LED brightness or glare
  • Rugged die-cast aluminum housing with textured gray powder paint provides corrosion resistance and clean finish
  • Versatile mounting options include: Direct wall (surface J-box included standard, 1/2" threaded hub – surface/ceiling/pendant
  • 120-277V, 50/60 Hz
  • IP66, listed to UL1598 for use in wet locations
  • Color globes available as an accessory: Green, Blue, Yellow and Red

Product Details

General

Ambient Temp. Range -30 to 40 °C
Construction Material - Main Aluminum
ExpressLine Yes
Light Source LED
Mounting Type
  • Wall (surface)
  • Ceiling (surface)
  • Pendant (1/2" threaded coupling)
New Products Yes
Type Wall Mount

Electrical Ratings

Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files
LED VAPORTITE, 1 COB, 4000K