text.skipToContent text.skipToNavigation

WGH Glass Wallpacks

by Security Lighting 

Borosilicate glass refractor wallpacks provide safety and security lighting. Wall mount at heights from 15-25ft. Refractor spreads light and softens lamp image. Available in energy-efficient LED and 84-400 watt traditional sources.

  • LED units replace up to 400w HID
  • Borosilicate glass refractor softens lamp image and provides uniform distribution - 4 times spacing to mount height. Cast aluminum frame holds lens, hinges to side on housing and seals with two stainless steel screws.
  • Cast aluminum housing with ½" conduit entries, button photocontrol can be field installed.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (Surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Photometry