text.skipToContent text.skipToNavigation

LiteGear® Series

by Security Lighting 

Featuring a 125 - 250VA rating, this compact, economical interruptible power supply provides emergency AC power for lighting fixtures equipped with incandescent, fluorescent or LED lamps.

  • True SineWave output on 125 VA/110 W and 250 VA/220 W models
  • Interruptible emergency AC power system
  • Automatically transfers in 2 seconds or less
  • 90 minute emergency operation
  • Single-phase
  • Input/Output VAC: 120/120 or 277/277
  • 60 Hz operation
  • 125 - 250 VA maximum capacity
  • For normally-on, normally-off, and switched loads
  • Spectron® self diagnostics and self testing available
  • Adjustable output version distributes dimmed output across larger loads
  • Off line design for high efficiency and up to 98%
  • Load can be up to 1,000 feet away
  • Illuminates incandescent, linear and compact fluorescent, and LED lamps
  • Not for use with HID lamps
  • LED status indicators
  • Overload and short-circuit protection
  • Maintenance-free lead-calcium batteries
  • Push button test switch
  • Available in surface wall mounting, recessed ceiling mounting or recessed wall mounting enclosure

Product Details

General

Ambient Temp. Range (68°F - 86°F) 20°C - 30 °C
Application Conditioned Space
Color White
Environmental Conditions Conditioned
Lamp Type
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
Light Source
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
Material - Housing Steel
Mounting Type
  • Recessed Ceiling T-Grid
  • Surface Wall Mount
  • Recessed Wall Mount
Type Emergency and Exit

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Certified Listed
  • Certified to UL924 Standards
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • UL 2043 (Plenum Air Handling Spaces) (LG125T only)
  • State and local code compliant

Resources/Downloads