text.skipToContent text.skipToNavigation

CCEL Series

by Security Lighting 

The CCEL Series offers bright, even and highly reliable LED illumination with direction configurable STAIRS or EXIT acrylic panels. The surface mount housing is made of extruded aluminum and the recessed in 20 gage steel with satin aluminum or white finish. The surface mount design can be top, end or ceiling mounted by use of a supplied canopy. The recessed design can be ceiling or wall mounted by selection and includes a back-box.

  • Quick installation
  • Full re-charge within 24 hours
  • AC-on and test switch
  • Fully automatic two-stage charger
  • Surface or Recessed models with STAIRS or EXIT

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type 4.8V DC Nickel Cadmium Battery
Chicago Plenum Yes
Color
  • White
  • Satin Aluminum
Environmental Conditions Damp Location
Lamp Type LED
Mounting Type
  • Surface
  • Recessed
Type Emergency and Exit

Certifications and Compliance

Certified Listed
  • City of Chicago
  • NFPA 101 (Life Safety Code)
  • Certified to UL924 Damp Location Standards

Resources/Downloads

Specifications