text.skipToContent text.skipToNavigation

CE

by Security Lighting 

The CE Series Emergency Exit offers energy efficient LED's to illuminate the single or double-face Exit panels. Featuring bright EXIT panel illumination, long-life Nickel Cadmium battery, and optional remote capacity.

  • AC or Emergency operation with NiCad battery
  • Includes Self-Test/Self-Diagnostic models
  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Remote capacity or extended runtime option
  • Available in black or white finish
  • UL924 Damp Location Listed
  • Full 2 Year Warranty
  • 120/277VAC. 60Hz input
  • Test switch and AC-On indicator
The CE Series can be applied in stair-wells, hallways, offices and other commercial applications.

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings UL
Type Emergency and Exit
Warranty Length 2 year full unit warranty

Certifications and Compliance

Industry Standard(s) Damp Listed

Resources/Downloads