text.skipToContent text.skipToNavigation

CEL

by Security Lighting 

The CEL Series offers Edge-Lit LED architectural exit signs featuring modern styling, easy installation and energy-saving, long-life LED lamps. Models are available in surface mount and recessed ceiling, wall or end mounting.

  • Superior panel illumination with Red or Green letters
  • AC or Emergeny models
  • Recessed or Surface Mount
  • LED life-cycle of more than 10 years
  • Dual-voltage 120/277 AC input
  • Maintenance free, sealed nickel cadmium battery
  • Field installed directional arrow indicators with template
  • Mirror divider on single and double-faced models
  • Test switch and AC-On indicator
  • Canopy included for surface mount models

Product Details

General

Application Conditioned Space
Lamp Type LED
Light Source LED
Type Emergency and Exit

Certifications and Compliance

Certified Listed UL924

Resources/Downloads