text.skipToContent text.skipToNavigation

EVC Series

by Security Lighting 

The EVC Series is a compact architectural LED combination exit and emergency lighting unit designed for fast installation and reliable service

  • High impact, flame rated and UV stable white thermoplastic housing
  • Fully aimable, dual-racheting high output LED lamp-heads
  • UL 924 Listed (optional damp location listed)
  • US Patent Pending
  • Optional: Self-Test/Self-Diagnostics
  • Optional: VRS3 - Vandal Resistant Shield
  • Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed

Product Details

General

Ambient Temp. Range
  • (68°F to 86°F) 20°C to 30 °C
  • Damp: (50°F to 104°F) 10°C to 40 °C
Application
  • Conditioned Space
  • Damp location
Battery Type Lithium Iron Phosphate
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Thermoplastic
Type Emergency and Exit

Electrical Ratings

Voltage Rating Input 220-240 VAC

Certifications and Compliance

Certified Listed
  • Certified to UL924 Standards
  • Damp Location Standards (optional)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • UL 924
Compliance CEC T20 Compliant

Resources/Downloads