text.skipToContent text.skipToNavigation

HCX Series

by Security Lighting 

The HCX Series combination emergency unit/LED exit sign models utilize high output halogen lamps to offer a decorative yet systematic approach to indoor and outdoor paths of egress and signage from one central location.

  • 5-minute installation
  • Impact resistant, thermoplastic LED exit combination unit with side mounted adjustable heads
  • 5 watt halogen lamps in emergency lighting heads
  • Optional 3 Watt LED MR16 lamps
  • Low profile design to fit areas where height is a constraint
  • Red or green letter models
  • Universal single/double face
  • Low-voltage battery disconnect
  • Maintenance-free lead-calcium battery
  • Matching indoor and outdoor single and double remote heads
  • Outdoor remote heads UL listed for wet location
  • Up to 23 watts total remote capacity
  • Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed

Product Details

General

Ambient Temp. Range (68°F - 86°F) 20°C - 30 °C
Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Environmental Conditions Wet Location
Lamp Type
  • LED
  • Incandescent
Light Source
  • LED
  • Incandescent
Listings
  • UL
  • UL 924
Mounting Type Ceiling, wall or end (universal) mounting standard
Type Emergency and Exit

Electrical Ratings

Voltage Rating 120/277 VAC

Certifications and Compliance

Certified Listed
  • Certified to UL924 Standards
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Compliance CEC T20 Compliant

Resources/Downloads