text.skipToContent text.skipToNavigation

LES Series

by Security Lighting 

Surface Mount Architectural Edge-Lit LED Exit Signs. AC-only exit signs featuring elegant styling, easy installation and energy saving, long-life LED lamps.

  • Easy to install
  • AC only operation
  • Long-life LED lamps
  • Ceiling, wall or end mounted models for surface installations
  • Extruded aluminum construction
  • Available in six color finishes: white, black, satin aluminum, satin brass, chrome, and dark bronze
  • Molded acrylic plaque
  • Clear acrylic plaque standard
  • Optional: White plaque background
  • Optional: Mirror plaque background
  • Optional: Special Wording
  • Temperature Range: 20°C - 30°C (68°F - 86°F)
  • UL 924 Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

Product Details

General

Application Conditioned Space
Color
  • White
  • Black
  • Dark Bronze
Lamp Type LED
Listings
  • UL
  • UL 924
Type Emergency and Exit

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s)
  • (*) The DEC 6 is not normative for IEC standards!
  • NFPA 70
  • UL 924

Resources/Downloads