- Products
-
Products
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
-
Products
-
Resources
Tools and InformationCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Tools and Information
-
Tools and Information
- Color Options
- Request a Lighting Layout
- Savings Calculators
-
-
Company
-
Company
- About
- Contact
- Meet the Team
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
LWS
by Security Lighting
LWS
by Security Lighting
LWS is a powerful, compact LED Suspended Wrap High Bay/Low Bay with narrow or wide distribution, simple installation, and a generous range of options. LWS offers four LED color choices with 83 CRI and is suitable for replacement of 250W to 400W HID. LWS is available with a quick and simple aircraft cable hanging system or pendant mounting bracket. Offering 60,000 hour L80 LED life (projected over 100,000 hours), LWS is the smart choice for industrial and retail applications.
- Quick and simple aircraft cable hanging system or pendant mount bracket available
- Long-life, 60,000 hour LEDs at L80 reduce life cycle maintenance costs
- Four LED color choices and 83 CRI
- Diffuse Wrap Lens available
- Utilizes TIR directional linear optics for optimal aisle lighting performance
- Available in narrow or wide distribution
- Fixed output or 0-10V dimming drivers
- 1% dimming optional
- Easy access to LED boards and drivers
- CSA listed and suitable for damp locations
- Available with factory installed On/Off or Dimming Occupancy Sensors with wide or aisle lens option
- ControlScope® compatible
- DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
- Five year warranty
Product Details
General
3rd Party Control Enabled | Daintree |
Application |
|
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Dimming Protocol | 0-10V |
Dimming Range |
|
Environmental Conditions | Damp Location |
Lamp Type | LED Integrated |
Light Source | LED |
Listings |
|
Max Ambient Temperature | Up to 65 °C |
Min Ambient Temperature | Down to -20 °C |
Mounting Type | Suspended |
Number of Lamps | 1 |
Type | Industrial Linear |
Warranty Length | 5 Year Warranty |
createchange | Yes |
Electrical Ratings
Line/low Voltage | Yes |
Lumens Per Watt | 116-154 |
Wattage Range | 59-174 |
Certifications and Compliance
Certified Listed |
|
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources/Downloads
Specifications
BIM
ULD Files
Please wait, preparing to download your file.