text.skipToContent text.skipToNavigation

MPL

by Security Lighting 

MPL is a linear suspended luminaire well suited for retail, design/build, back of house, warehouse, and commercial storage applications. This attractive industrial features a lumen range of 6,000 to 24,000 lumens and replaces 150W to 400W HID and 2L, 3L, 4L or 6L fluorescent with mounting heights of 12 ft. to 30 ft.

  • Linear hanging fixture in 4' and 8' lengths suited for racks, stacks and aisle applications
  • Quick and simple hanging systems include chain or aircraft cable mounting
  • Long-life, 60,000 hour LEDs at L80 (up to 150,000 projected life) for reduced life cycle maintenance costs
  • Available in 4 color temperatures with 83CRI standard and 90CRI optional
  • Utilizes TIR directional linear optics for optimal aisle lighting performance
  • Decorative frosted acrylic drop lens available with wide distribution option to reduce glare
  • Available in narrow or wide distribution
  • Easy access to LED boards and drivers available
  • Fixed output or 0-10V dimming drivers
  • CSA listed and suitable for damp locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application Industrial/Retail
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • 5%
  • 10%
Environmental Conditions Damp Location
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Suspended
Number of Lamps 1
Type
  • Dimming
  • Industrial Bay Lighting
  • Industrial Linear
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 125-149
Wattage Range 49-192

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL 1598 Damp Location
  • UL 2108

Resources/Downloads