text.skipToContent text.skipToNavigation

CC0100

By TayMac 

Catalog ID: CC0100

By TayMac
1 in. Combo C Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type C Type Conduit Bodies
UPC 050169815083

Dimensions

Dimensions 6.457 in x 1.819 in x 1.89 in
Height 1.89 in
Length 6.457 in
Trade Size 1 in
Weight 0.395 lb
Width 1.819 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 1250

Resources and Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions