text.skipToContent text.skipToNavigation

CC075

By TayMac 

Catalog ID: CC075

By TayMac
3/4 in. Combo C Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type C Type Conduit Bodies
UPC 050169815076

Dimensions

Dimensions 5.512 in x 1.563 in x 1.626 in
Height 1.626 in
Length 5.512 in
Trade Size 3/4 in
Weight 0.275 lb
Width 1.563 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 50
Minimum Pack Quantity 10
Pallet Quantity 2000

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions