text.skipToContent text.skipToNavigation

CLL075

By TayMac 

Catalog ID: CLL075

By TayMac
3/4 in. Combo LL Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169815311

Dimensions

Dimensions 5.083 in x 2.303 in x 1.626 in
Height 1.626 in
Length 5.083 in
Trade Size 3/4 in
Weight 0.297 lb
Width 2.303 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 50
Minimum Pack Quantity 10
Pallet Quantity 1600

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions