text.skipToContent text.skipToNavigation

CLL150

By TayMac 

Catalog ID: CLL150

By TayMac
1-1/2 in. Combo LL Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169815342

Dimensions

Dimensions 7.819 in x 3.52 in x 2.5 in
Height 2.5 in
Length 7.819 in
Trade Size 1-1/2 in
Weight 0.94 lb
Width 3.52 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Minimum Pack Quantity 2
Pallet Quantity 480

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions