text.skipToContent text.skipToNavigation

CLL200

By TayMac 

Catalog ID: CLL200

By TayMac
2 in. Combo LL Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169815359

Dimensions

Dimensions 10.051 in x 4.272 in x 3.406 in
Height 3.406 in
Length 10.051 in
Trade Size 2 in
Weight 1.515 lb
Width 4.272 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 320

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions