text.skipToContent text.skipToNavigation

CLR050

By TayMac 

Catalog ID: CLR050

By TayMac
1/2 in. Combo LR Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LR Type Conduit Bodies
UPC 050169815427

Dimensions

Dimensions 4.311 in x 2.028 in x 1.358 in
Height 1.358 in
Length 4.311 in
Trade Size 1/2 in
Weight 0.212 lb
Width 2.028 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 100
Minimum Pack Quantity 10
Pallet Quantity 2400

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions